IESNA:LM-63-2002
[TEST]P951212
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-935-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15242
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1669.8 1823.8 1991.3 2169.2 2323.1 2452.2 2549.9 2607.2 2616.5 2588.4
2559.3 2557.2 2574.9 2613.4 2703.9 2929.7 3490.4 4332.1 5082.2 5658.6
6101.8 6520 6897.7 7252.4 7490.7 7147.3 5785.5 4047 2798.6 1882
793.8 251.8 119.6 52 16.6 0 0
1669.8 1826.9 2003.8 2175.4 2330.4 2459.4 2563.5 2620.7 2629 2604
2571.8 2570.8 2584.3 2623.8 2716.4 2893.3 3376 4196.9 5033.3 5630.5
6091.4 6555.4 6910.1 7257.6 7514.6 7293 6032.1 4307.1 2932.8 1951.7
844.8 273.6 139.4 61.4 21.8 0 0
1669.8 1824.8 1996.5 2161.9 2309.6 2432.4 2527.1 2586.4 2592.6 2570.8
2546.8 2542.7 2557.2 2596.8 2685.2 2850.6 3242.8 3982.5 4814.8 5461.9
5940.5 6444.1 6921.6 7359.6 7729.9 7836.1 6987.1 5437 3668.3 2382.4
1102.8 434.9 244.5 135.2 62.4 20.8 0
1669.8 1812.3 1971.5 2129.6 2262.8 2376.2 2466.7 2513.5 2529.1 2519.8
2502.1 2500 2512.5 2531.2 2583.2 2688.3 2867.3 3279.2 3982.5 4789.9
5507.7 6174.6 6855 7495.9 8108.6 8587.2 8910.8 8936.8 8377.1 6645.9
3734.9 1336.9 536.8 287.1 132.1 30.2 0
1669.8 1791.5 1932 2076.6 2202.5 2309.6 2394.9 2452.2 2478.2 2484.4
2483.4 2489.6 2507.3 2523.9 2557.2 2633.2 2766.3 2967.1 3342.7 3977.3
4806.5 5691.9 6582.4 7509.4 8274.1 8996.1 9704.6 10496.3 11113.2 10659.6
8433.2 4645.3 1827.9 817.7 345.4 35.4 0
1669.8 1780.1 1903.9 2028.7 2143.2 2248.2 2333.5 2400.1 2436.5 2462.6
2481.3 2511.5 2557.2 2593.6 2628 2682.1 2797.6 2982.7 3265.7 3612.2
4123 4791.9 5553.5 6371.2 7215 8150.3 9194.8 10421.4 12110.9 13114.9
11998.6 9019 4905.3 1749.9 434.9 25 0
1669.8 1773.8 1895.6 2021.4 2132.8 2237.8 2328.3 2393.9 2433.4 2458.4
2484.4 2514.6 2558.3 2596.8 2637.3 2697.7 2810 2992.1 3277.2 3644.4
4134.4 4789.9 5533.7 6334.8 7195.2 8140.9 9208.3 10499.4 12108.9 13054.6
11835.2 8846.3 4881.4 1785.3 429.7 28.1 0
1669.8 1753 1852.9 1962.1 2067.2 2169.2 2260.7 2337.7 2392.9 2435.5
2480.2 2534.3 2593.6 2643.6 2692.5 2762.2 2874.5 3048.3 3306.3 3657.9
4105.3 4652.5 5309 6065.4 6920.5 7882.9 8933.7 10068.7 11462.8 12528.1
11071.6 6914.3 3136.7 1067.4 253.9 21.8 0
1669.8 1739.5 1814.4 1900.8 1994.4 2089.1 2182.7 2264.9 2339.8 2405.3
2474 2539.5 2602 2657.1 2719.5 2810 2940.1 3140.9 3442.6 3854.6
4399.7 5050 5804.2 6628.2 7466.7 8349 9255.1 10217.5 11174.6 11497.1
10215.4 6846.7 2945.3 883.3 355.8 98.8 0
1669.8 1715.6 1769.7 1832.1 1910.1 1995.4 2078.7 2165 2244.1 2324.2
2405.3 2479.2 2541.6 2608.2 2679 2763.2 2894.3 3104.5 3429.1 3902.4
4518.3 5228.9 5989.4 6760.3 7528.1 8299 9092.8 9853.3 10199.8 9539.2
7511.5 3768.2 1017.5 386 210.2 58.3 0
1669.8 1690.6 1717.7 1761.3 1819.6 1883.1 1959 2032.9 2113 2187.9
2275.3 2359.6 2442.8 2530.2 2620.7 2728.9 2877.7 3108.6 3456.1 3975.3
4656.7 5465.1 6245.3 6917.4 7499 8049.3 8496.7 8602.8 8061.8 6586.6
4109.5 1502.3 301.7 92.6 32.3 11.4 0
1669.8 1678.1 1689.6 1722.9 1770.7 1823.8 1887.2 1952.8 2023.5 2099.5
2180.6 2263.8 2355.4 2449 2553.1 2677.9 2841.2 3081.6 3418.7 3880.6
4499.6 5217.5 5876 6285.9 6474.2 6508.6 6369.1 5928 5119.7 3925.3
2310.7 786.5 178.9 51 14.6 6.2 0
1669.8 1661.5 1662.5 1680.2 1712.4 1752 1799.8 1850.8 1901.8 1949.7
2002.7 2051.6 2108.8 2164 2224.3 2297.1 2404.3 2572.8 2839.2 3227.2
3725.6 4231.2 4579.7 4628.6 4349.8 3831.7 3090.9 2170.2 1237 566
242.4 91.6 34.3 13.5 6.2 1 0
1669.8 1632.3 1610.5 1598 1587.6 1568.9 1536.6 1485.6 1418 1337.9
1246.4 1149.6 1052.9 966.5 899.9 851 815.6 802.1 871.8 1033.1
1212 1358.7 1350.4 1113.2 780.3 520.2 360 250.7 167.5 104
65.5 41.6 20.8 8.3 2.1 0 0
1669.8 1605.3 1555.4 1492.9 1403.5 1292.1 1161.1 1014.4 858.3 705.4
594.1 535.8 523.3 528.5 546.2 561.8 574.3 575.3 561.8 533.7
502.5 471.3 438 401.6 353.7 294.4 229.9 165.4 123.8 90.5
58.3 34.3 13.5 5.2 2.1 0 0
1669.8 1581.4 1491.9 1372.2 1207.9 1027.9 839.6 673.1 577.4 545.2
528.5 513.9 502.5 491.1 484.8 480.7 475.4 464 439 402.6
366.2 329.8 294.4 253.9 213.3 177.9 151.9 129 102 69.7
35.4 17.7 8.3 3.1 0 0 0
1669.8 1557.4 1431.5 1240.1 1027.9 812.5 642.9 578.4 559.7 544.1
528.5 512.9 497.3 481.7 458.8 432.8 402.6 367.3 328.8 291.3
255.9 224.7 199.8 180 161.3 143.6 124.8 98.8 67.6 45.8
30.2 16.6 7.3 3.1 0 0 0
1669.8 1542.9 1371.2 1147.5 895.8 683.5 597.2 579.5 562.8 545.2
530.6 512.9 494.2 471.3 442.2 405.7 366.2 325.6 283 241.4
207 185.2 169.6 155 139.4 123.8 106.1 84.3 66.6 53.1
38.5 25 8.3 1 0 0 0
1669.8 1522.1 1312.9 1047.7 787.6 633.6 599.3 582.6 566 548.3
532.7 516 496.3 469.2 432.8 394.3 347.5 300.7 249.7 213.3
189.3 174.8 163.3 150.9 137.3 120.7 99.9 82.2 68.7 54.1
39.5 25 7.3 0 0 0 0
1669.8 1520 1294.2 1009.2 745.9 627.3 605.5 587.8 570.1 553.5
536.8 518.1 498.3 469.2 433.8 387 334 280.9 237.2 203.9
183.1 169.6 157.1 143.6 128 108.2 86.4 71.8 58.3 44.7
30.2 16.6 4.2 0 0 0 0
1669.8 1520 1280.7 988.4 728.3 627.3 609.7 592 572.2 553.5
536.8 519.1 499.4 473.4 440.1 394.3 338.1 281.9 234.1 198.7
177.9 165.4 152.9 138.4 120.7 95.7 73.9 61.4 49.9 37.5
23.9 9.4 1 0 0 0 0
1669.8 1525.2 1286.9 991.5 728.3 627.3 609.7 592 573.2 555.6
537.9 520.2 501.5 476.5 443.2 392.2 336 277.8 229.9 195.6
176.9 164.4 150.9 137.3 118.6 89.5 69.7 58.3 45.8 33.3
20.8 7.3 0 0 0 0 0
